【DO!BOOK・ページリンク】
es30-7f-idg   3 / 54

BOOKをみる

10秒後にBOOKのページに移動します


( ) Dew point indicator Fitting for exhausting purge air for dew point indicator Fitting for exhausting purge air for dehumidification Except IDG1, IDG3, IDG3H, IDG5, IDG5H, IDG30A, IDG30HA, IDG30LA, IDG50A, IDG50HA, IDG50LA Membrane Air Dryer Inspection equipment !Min. bending radius: 35 mm !Possible to dehumidify like a tube. !Weight: 45 g Existing model Max. 59 mm 542 mm 483 mm IDG100SA Existing model Time to reach the standard dew point (minutes) Time to reach the standard dew point 60 90 Shortened by 40 minutes Model Under SMC test condition 60 100 40 minutes Size . Standard dew point: .40°C/L, .60°C/S 30 2 291 271 50 7 330 315 60 44 348 392 75 54 418 472 100 59 483 542 Shortened dimension IDGョA Existing model IDG100LA, 100SA 59 mm Total length is shortened. Series IDG30A to 100A (mm) Flexible mounting orientation Series IDG1 Easy to install in narrow spaces! o6 One-touch fitting ・Rc ・NPT ・G Thread type Space saving IDGョA Series Reduced purge High performance IDGョA Series Reduced purge Dew point indicator visually confirms air drying. (Except IDG1) (Semi-standard: IDG3, IDG5, IDG3H, IDG5H) Color of the dew point indicator Normal operating: Blue Initial state: White/Pink Model with fitting for purge air discharge is also available. When purge air discharge is undesirable in the area around the membrane air dryer, it can be discharged to atmosphere via tubing (semi-standard). Reduced in purge air discharge noise with built-in silencer B Features 1