【DO!BOOK・ページリンク】
es30-7f-idg   8 / 54

BOOKをみる

10秒後にBOOKのページに移動します


Series IDG Membrane Air Dryer Single Unit Type RoHS IDG 10 02 01 02 03 04 06 Symbol Port size Piping type Size 1 1/8 1/4 3/8 1/2 o6 . . . 3 . . . 5 . . . 10 . . . 20 . . . 60 . . . . . . . . . . . 75 100 Port size/Applicable tubing O.D. Thread type/One-touch fitting Nil N F C Note) Type Rc NPT G o6 One-touch fitting One-touch fitting Thread Symbol Note) Size 1 only How to Order Semi-standard Symbol Specifications Size 1 5 10 20 Nil P R S None (Standard) With fitting for purge air discharge Flow direction (Right → Left) With dew point indicator . . 3 Standard equipment 60 75 100 Note) In the case of more than one symbol, indicate them alphabetically. Accessory Nil B Specifications None (Standard) With bracket (Except IDG1) Symbol Note) When symbol: B is indicated, a bracket assembly with a part number shown to the left below is included as an accessory. 1 3 5 10 20 60 75 100 Size Standard dew point temperature/Outlet air flow rate Nil H L S Symbol Standard Flow rate by size, Outlet air flow rate (L/min [ANR]) dew point (°C) 1 .20 .15 .40 .60 10 . . . 20 200 200 . . 10 100 100 . . 5 50 50 . . 3 25 25 . . 60 600 600 75 750 750 100 1000 1000 Select from Series IDGョA (page 1) Symbol . With hexagon socket head cap screws (2 pcs.) and spring washers (2 pcs.) Bracket Assembly (Accessory)/Part No. Part no. Applicable model BM59 BM61 BM63 BM65 IDG3, 5 IDG10 IDG20 IDG60, 75, 100 2 M V Made to Order Model Selection Single Unit Type Specific Product Precautions Unit Type