![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es30-7f-idg@@@9 / 54 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
Standard Specifications/Single Unit Type (Standard dew point .20‹C, .15‹C) IDG1 IDG5 IDG10 IDG30A IDG60 IDG75 12.5 10 2.5 62 50 12 .20 IDG3 31 25 6 125 100 25 IDG20 250 200 50 Compressed air 0.7 25 25 25 . 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) 0.3 to 0.85 .5 to 55 .5 to 55 0.3 to 1.0 .5 to 50 .5 to 50 360 300 60 IDG50A 586 500 86 725 600 125 900 750 150 IDG100 1190 1000 190 0.11 0.25 (0.31) 0.43 (0.51) 0.66 (0.76) 0.78 (0.91) 0.81 (0.94) 1.50 (1.65) 1.50 (1.65) 1/4 . 1/8, 1/4 . 1/4, 3/8 3/8, 1/2 1/2 1.55 (1.70) Fluid Inlet air pressure (MPa) Inlet air temperature (‹C) Note 1) Ambient temperature (‹C) Note 1) Inlet air pressure (MPa) Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Inlet air flow rate (L/min [ANR]) Note 2) Outlet air flow rate (L/min [ANR]) Purge air flow rate (L/min [ANR]) Note 3) Dew point indicator purge air flow rate Port size Applicable tubing O.D. Range of operating conditions Standard performance conditions Standard performance conditions Weight (kg) (With bracket) Standard performance Model IDG3H IDG10H IDG20H IDG50HA IDG75H IDG100H 56 50 6 .15 IDG5H 28 25 3 111 100 11 IDG30HA 222 200 22 Compressed air 0.7 25 25 25 . 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) 0.3 to 0.85 .5 to 55 .5 to 55 0.3 to 1.0 .5 to 50 .5 to 50 329 300 29 IDG60H 550 500 50 665 600 65 830 750 80 0.25 (0.31) 0.43 (0.51) 0.66 (0.76) 0.78 (0.91) 0.81 (0.94) 1.50 (1.65) 1.50 (1.65) 1110 1000 110 1.55 (1.70) 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2 Fluid Inlet air pressure (MPa) Inlet air temperature (‹C) Note 1) Ambient temperature (‹C) Note 1) Inlet air pressure (MPa) Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Inlet air flow rate (L/min [ANR]) Note 2) Outlet air flow rate (L/min [ANR]) Purge air flow rate (L/min [ANR]) Note 3) Dew point indicator purge air flow rate Port size Range of operating conditions Weight (kg) (With bracket) Standard performance Note 1) When using the product in the temperature range between .5‹C and 5‹C, prevent water droplets from entering the inlet port. (No freezing of the fluid) Note 2) gANRh indicates the flow rate converted to the value at 20‹C, under the atmospheric pressure and the state of relative humidity 65%. Note 3) Includes 1 L/min [ANR] of purge air flow (Inlet air pressure at 0.7 MPa) for the dew point indicator (except IDG1, 3, 5). Note 1) When using the product in the temperature range between .5‹C and 5‹C, prevent water droplets from entering the inlet port. (No freezing of the fluid) Note 2) gANRh indicates the flow rate converted to the value at 20‹C, under the atmospheric pressure and the state of relative humidity 65%. Note 3) Includes 1 L/min [ANR] of purge air flow (Inlet air pressure at 0.7 MPa) for the dew point indicator (except IDG3H, 5H). Standard dew pointc.20‹C Standard dew pointc.15‹C/Type H . o6 . . . . . . . 0.05 Model 3 Series ID G ð®A IDGð®A/IDG Series Reduced purge |