【DO!BOOK・ページリンク】
es40-56-ac   2 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Easy replacement of the element Energy saving regulator 35 mm reduction AF40-A 40 mm Pressure drop: Max. 50% improvement Set pressure: 0.05 to 0.7 MPa 0.02 to 0.2 MPa The bowl is covered with a transparent bowl guard! !The inside is visible from 360°. !The bowl is completely protected from the environment. Safety improved Reduced required maintenance space . AF, AW only (Except AF10-A, AF50-A, AF60-A, AW10-A) . Body size: 30 or more Existing model AR AW AF AL AC Body size 10, 50, 60 added! New New Better visibility and environmental resistance Size 10 Size 50, 60 Replacement in hand! Max. 46% reduction AF40 75 mm . For AF40-A Double layer design Lubricator Mist Separator Regulator Air Filter Filter Regulator Lubricator Mist Separator Filter Regulator Air Filter Regulator Material: Polycarbonate Material: Polycarbonate Transparent bowl guard Inner bowl The element and the bowl are in one piece. Replacement can be done in hand. CAT.ES40-56D Series AC New Modular F.R.L. Units RoHS A