【DO!BOOK・ページリンク】
es40-56-ac   31 / 88

BOOKをみる

10秒後にBOOKのページに移動します


29 Series AC Pressure switch 0.2 0.4 0.1 0.3 MPa 15 23 A D C B (13) (23) (5000) (3000) (500) Center of F.R.L. body T-spacer B C E A D Octagon Port size Center of F.R.L. body Specifications Switch Characteristics Note) For detailed specifications on the IS10 series, refer to the section of our website IS10 series, http://www.smcworld.com A compact integrated pressure switch can be easily installed and facilitates the pressure detection of the line. Using a T-spacer facilitates the branching of air flow. IS10M 30 A q w Pressure Switch: (S) T-Spacer: (T) 1/8, 1/4, 3/8 Caution on Mounting Note) l in model numbers indicates a pipe thread type. No indication is necessary for Rc; however, indicate N for NPT, and F for G. . Separate interfaces are required for modular unit. . Refer to the attachment table on page 28 for standard port sizes when using with the AC. If a T-spacer is used on the inlet side of the lubricator, lubricant may be mixed. Use the AKM series check valve to avoid such possibility. Symbol . Semi-standard: Select one each for a to c. . Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) IS10M-30-6LP Note 1) Set pressure range of 6P (L, Z) is 0.2 to 0.6 MPa (30 to 90 psi). Note 2) This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) . Separate spacers are required for modular unit. Contact point configuration 1a Maximum contact point capacity 2 VA (AC), 2 W (DC) Operating voltage: AC, DC 100 V or less Maximum operating current 12 V to 24 VAC, DC: 50 mA 48 VAC, DC: 40 mA 100 VAC, DC: 20 mA Symbol Description Nq Body size 20 30 40 50 Nw Semi-standard a Set pressure range Nil 0.1 to 0.4 MPa V V V V 6 Note 1) 0.1 to 0.6 MPa V V V V + b Lead wire length Nil 0.5 m V V V V L 3 m V V V V Z 5 m V V V V + c Pressure unit of the scale plate Nil MPa V V V V P Note 2) MPa/psi dual scale V V V V Model A B C D Applicable model IS10M-20-A 10.6 74.2 64.4 28 AC20l-A IS10M-30-A 12.6 84.5 70.5 30 AC25l-A, AC30l-A IS10M-40-A 14.6 93.3 75.3 36 AC40l-A IS10M-50-A 16.6 97.3 77.3 44 AC40l-06-A Model Note) Port size A B C D E Applicable model Y110-M5-A M5 x 0.8 11.2 19 12 14 8 AC10-A, AC10B-A Y210-l01-A 1/8 14.6 41.8 32 28 19 AC20-A, AC20B-A Y210-l02-A 1/4 AC20C-A Y310-l01-A 1/8 14.6 52.7 38.7 30 19 AC25-A, AC25B-A AC25C-A, AC30-A Y310-l02-A 1/4 AC30B-A, AC30C-A Y410-l02-A 1/4 18.6 62 44 36 24 AC40-A, AC40B-A Y410-l03-A 3/8 AC40C-A Y510-l02-A 1/4 18.6 66 46 44 24 AC40-06-A, AC40B-06-A Y510-l03-A 3/8 AC40C-06-A Fluid Air Ambient and fluid temperature .5 to 60°C℃(with no freezing) Proof pressure 1.0 MPa Maximum operating pressure 0.7 MPa Set pressure range (when OFF) 0.1 to 0.4 MPa Hysteresis 0.08 MPa or less