![]() |
【DO!BOOK・ページリンク】 es40-56-ac 33 / 88 10秒後にBOOKのページに移動します |
31 Series AC Piping adapter Pressure switch with piping adapter B A D Center of F.R.L. body Port size 0.2 0.4 0.1 0.3 MPa Port size Center of F.R.L. body A D B C (23) (13) E 23 (5000) (3000) (500) A piping adapter allows installation/removal of the component without removing the piping and thus makes maintenance easier. Note) l in model numbers indicates a pipe thread type. No indication is necessary for Rc; however, indicate N for NPT, and F for G. . Separate interfaces are required for modular unit. . Factory mounting of a piping adapter on the AC models is available as a special order. Specifications Switch Characteristics Piping Adapter: 1/8, 1/4, 3/8, 1/2, 3/4 Symbol IS10E 30 A q 03 w e r Pressure Switch with Piping Adapter Left Right . Semi-standard: Select one each for a to d. . Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) IS10E-30N03-6PRZ Note 1) Set pressure range of 6P (L, R, Z) is 0.2 to 0.6 MPa (30 to 90 psi). Note 2) For pipe thread type: NPT only. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Note 1) l in the model numbers indicates a pipe thread type. No indication is necessary for Rc; however, indicate N for NPT, and F for G. Note 2) Cannot be mounted on the AC40l-06-A. . Separate interfaces are required for modular unit. . The pressure switch on the AC40l-06-A can be mounted by screwing IS10-01S into the piping adapter E500-l06-A-X501 (with top-face thread Rc1/8). Products with a premounted switch are available as a special order. Please contact SMC regarding their availability. Model Note) Port size A B D Applicable model E100-M5-A M5 x 0.8 10 14 14 AC10l-A E200-l01-A 1/8 E200-l02-A 1/4 29.8 23.5 28 AC20l-A E200-l03-A 3/8 E300-l02-A 1/4 E300-l03-A 3/8 31.8 30 30 AC25l-A, AC30l-A E300-l04-A 1/2 E400-l02-A 1/4 31.8 36 36 AC40l-A E400-l03-A 3/8 E400-l04-A 1/2 E400-l06-A 3/4 E500-l06-A 3/4 31.8 40 44 AC40l-06-A Symbol Description Nq Body size 20 30 40 Nw Pipe thread type Nil Rc V V V N Note) NPT V V V F Note) G V V V + Ne Port size 01 1/8 V . . 02 1/4 V V V 03 3/8 V V V 04 1/2 . V V 06 3/4 . . V + Nr Semi-standard a Set pressure range Nil 0.1 to 0.4 MPa V V V 6 Note 1) 0.1 to 0.6 MPa V V V + b Lead wire length Nil 0.5 m V V V L 3 m V V V Z 5 m V V V + c Pressure unit of the scale plate Nil MPa V V V P Note 2) MPa/psi dual scale V V V + d Mounting position Nil Right V V V R Left V V V Model Note 1) Port size A B C D E Applicable model IS10E-20l01-A 1/8 IS10E-20l02-A 1/4 29.8 66.3 55.3 28 16 AC20l-A IS10E-20l03-A 3/8 IS10E-30l02-A 1/4 IS10E-30l03-A 3/8 31.8 72.8 58.8 30 13 AC25l-A, AC30l-A IS10E-30l04-A 1/2 IS10E-40l02-A 1/4 31.8 78.8 60.8 37 12.5 Note 2) AC40l-A IS10E-40l03-A 3/8 IS10E-40l04-A 1/2 IS10E-40l06-A 3/4 Contact point configuration 1a Maximum contact point capacity 2 VA (AC), 2 W (DC) Operating voltage: AC, DC 100 V or less Maximum operating current 12 V to 24 V AC, DC: 50 mA 48 V AC, DC: 40 mA 100 V AC, DC: 20 mA Fluid Air Ambient and fluid temperature .5 to 60°C℃(with no freezing) Proof pressure 1.0 MPa Maximum operating pressure 0.7 MPa Set pressure range (when OFF) 0.1 to 0.4 MPa Hysteresis 0.08 MPa or less |