【DO!BOOK・ページリンク】
es40-56-ac   3 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Transparent bowl guard AR AW Pressure drop: Modular connection Conditions 僮nlet pressure: 0.5 MPa 僥low rate: 500 L/min(ANR) 儖utlet pressure: 0.3 MPa Outlet pressure (MPa) 500 Flow rate L/min(ANR) Mount the product by lining up the mating surface of the new spacer with bracket. Insert the retainer into the spacer bolt and tighten the nut. (temporary assembling) Step q Tighten the nut with the hexagon wrench. Step w Regulator/AR Filter Regulator/AW New Spacer Series AC Max. 50% improvement New spacer can be connected to existing AF, AR, AL, AW series. Existing spacer cannot be used for new AR ョ-A, AWョ-A series. Interchangeable with existing model New AR20-02-A AR20-02 New AR20-02-A AR20-02 0.3 Air Filter AF Mist Separator AFM Lubricator AL . Body size: 30 or more Micro Mist Separator AFD Filter Regulator AW Applicable model Nut Tentative tightening by fingers is possible. Spacer with bracket Retainer Weight 360 g Weight 450 g AF40-A AF40 . Except AW Light weight: Max. 90 g reduction Metal related corrosion does not occur. Better visibility: 360° AF40-A AF40 Resin body does not rust. 1 Transparent bowl guard Existing model Pressure Pressure Windows on the bowl guard are abolished and the inner bowl is covered with “polycarbonate transparent bowl guard”. Even when the product is used in an ambient environment where it is exposed to chemicals or oil, which do not stick to the bowl where the internal pressure is applied. This can reduce direct effects on the bowl. Transparent bowl guard Inner bowl Bowl guard Inner bowl Better environmental resistance: Transparent bowl guard can protect the inner bowl! Double layer design Existing model: AWョ0 AWョ0-A Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery. Condensate can be monitored from anywhere. Cracks may occur in a portion where the internal pressure is applied.