【DO!BOOK・ページリンク】
es40-56-ac   48 / 88

BOOKをみる

10秒後にBOOKのページに移動します


46 Mist Separator Series AFM20-A to AFM40-A Micro Mist Separator Series AFD20-A to AFD40-A AW AL AR AFM / AFD AF Attachment AW+AFM AF+AFM+AR AF+AR AW+AL AF+AR+AL AC Bowl material Drain discharge mechanism Drain port Other Model AFM20-A AFD20-A AFM30-A AFD30-A AFM40-A AFD40-A AFM40-06-A AFD40-06-A Polycarbonate bowl Manual discharge With drain cock . C2SF-A . . With bowl guard C2SF-C-A C3SF-A C4SF-A Drain cock with barb fitting With bowl guard . C3SF-W-A C4SF-W-A With drain guide (without valve function) . C2SFl-J-A . . With bowl guard C2SFl-CJ-A C3SFl-J-A C4SFl-J-A Automatic Note) discharge (Auto drain) Normally closed (N.C.) . AD27-A . . With bowl guard AD27-C-A AD37l-A AD47l-A Normally open (N.O.) With bowl guard . AD38l-A AD48l-A Nylon bowl Manual discharge With drain cock . C2SF-6-A . . With bowl guard C2SF-6C-A C3SF-6-A C4SF-6-A Drain cock with barb fitting With bowl guard . C3SF-6W-A C4SF-6W-A With drain guide (without valve function) . C2SFl-6J-A . . With bowl guard C2SFl-6CJ-A C3SFl-6J-A C4SFl-6J-A Automatic Note) discharge (Auto drain) Normally closed (N.C.) . AD27-6-A . . With bowl guard AD27-6C-A AD37l-6-A AD47l-6-A Normally open (N.O.) With bowl guard . AD38l-6-A AD48l-6-A Metal bowl Manual discharge With drain cock . C2SF-2-A C3SF-2-A C4SF-2-A With level gauge . C3LF-8-A C4LF-8-A With drain guide (without valve function) . C2SFl-2J-A C3SFl-2J-A C4SFl-2J-A With level gauge . C3LFl-8J-A C4LFl-8J-A Automatic Note) discharge (Auto drain) Normally closed (N.C.) . AD27-2-A AD37l-2-A AD47l-2-A With level gauge . AD37l-8-A AD47l-8-A Normally open (N.O.) . . AD38l-2-A AD48l-2-A With level gauge . AD38l-8-A AD48l-8-A Note) Minimum operating pressure: N.O. type.0.1 MPa (AD38-A, AD48-A); N.C. type.0.1 MPa (AD17-A, AD27-A) and 0.15 MPa (AD37-A, AD47-A). Bowl assembly for the AFM20-A to AFM40-06-A, AFD20-A to AFD40-06-A models comes with a bowl seal. l in bowl assembly part numbers indicates a pipe thread type (applicable tubing for auto drain). No indication is necessary for Rc thread; however, indicate N for NPT thread, and F for G thread. (For auto drain, Nil: o10, N: o3/8") Please consult with SMC separately for psi and °F unit display specifications. Note 1) Conditions: Inlet pressure: 0.7 MPa; The rated flow varies depending on the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of lubricant to the outlet side. Note 2) When the compressor oil mist discharge concentration is 30 mg/m3 (ANR). Note 3) Bowl seal and other O-rings are slightly lubricated. Standard Specifications Options/Part No. Bowl Assembly/Part No. Optional specifications Model AFM20-A AFD20-A AFM30-A AFD30-A AFM40-A AFD40-A AFM40-06-A AFD40-06-A Bracket assembly Note 1) AF22P-050AS AF32P-050AS AF42P-050AS AF42P-070AS Float type auto drain Note 2) Note 3) N.C. AD27-A AD37-A AD47-A N.O. . AD38-A AD48-A Model AFM20-A AFD20-A AFM30-A AFD30-A AFM40-A AFD40-A AFM40-06-A AFD40-06-A Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 Fluid Air Ambient and fluid temperature . 5 to 60°C (with no freezing) Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Nominal filtration rating AFM20-A to AFM40-06-A 0.3 μm (99.9% filtered particle size) AFD20-A to AFD40-06-A 0.01 μm (99.9% filtered particle size) Outlet side oil mist concentration AFM20-A to AFM40-06-A Max. 1.0 mg/m3 (ANR) (. 0.8 ppm) Note 2) Note 3) AFD20-A to AFD40-06-A Max. 0.1 mg/m3 (ANR) (Before saturated with oil 0.01 mg/m3 (ANR) or less . 0.008 ppm) Note 2) Note 3) Rated flow (L/min (ANR)) Note 1) AFM20-A to AFM40-06-A 200 450 1100 AFD20-A to AFD40-06-A 120 240 600 Drain capacity (cm3) 8 25 45 Bowl material Polycarbonate Bowl guard Semi-standard (Steel) Standard (Polycarbonate) Weight (kg) 0.09 0.19 0.38 0.43 Note 1) Assembly of a bracket and 2 mounting screws Note 2) Minimum operating pressure: N.O. type.0.1 MPa; N.C. type.0.1 MPa (AD27-A) and 0.15 MPa (AD37-A/AD47-A). Please consult with SMC separately for psi and °F unit display specifications. Note 3) Please consult with SMC for details on drain piping to fit NPT or G port sizes.