【DO!BOOK・ページリンク】
es40-56-ac   77 / 88

BOOKをみる

10秒後にBOOKのページに移動します


75 Series AW10-A to AW40-A Optional specifications Model AW10-A AW20-A AW30-A AW40-A AW40-06-A Bracket assembly Note 1) AR12P-270AS AR22P-270AS AR32P-270AS AR42P-270AS Set nut AR12P-260S AR22P-260S AR32P-260S AR42P-260S Pressure Note 2) gauge Round type Standard G27-10-R1 G36-10-ョ01 G46-10-ョ01 0.02 to 0.2 MPa setting G27-10-R1 Note 3) G36-4-ョ01 G46-4-ョ01 Round type (with color zone) Standard . G36-10-ョ01-L G46-10-ョ01-L 0.02 to 0.2 MPa setting . G36-4-ョ01-L G46-4-ョ01-L Options/Part No. Note 1) Assembly of a bracket and set nuts Note 2) ッ in round pressure gauge part numbers indicates a pipe thread type. No indication is necessary for R; however, indicate N for NPT. Please contact SMC regarding the pipe thread type NPT and the supply of pressure gauge with psi unit display specifications. Note 3) Standard pressure gauge Bowl material Drain discharge mechanism Drain port Other Model AW10-A AW20-A AW30-A AW40-A AW40-06-A Polycarbonate bowl Manual discharge With drain cock . C1SF-A C2SF-A . . With bowl guard . C2SF-C-A C3SF-A C4SF-A Drain cock with barb fitting With bowl guard . . C3SF-W-A C4SF-W-A With drain guide (without valve function) . . C2SFョ-J-A . . With bowl guard . C2SFョ-CJ-A C3SFョ-J-A C4SFョ-J-A Automatic discharge Note) (Auto drain) Normally closed (N.C.) . AD17-A AD27-A . . With bowl guard . AD27-C-A AD37ョ-A AD47ョ-A Normally open (N.O.) With bowl guard . . AD38ョ-A AD48ョ-A Nylon bowl Manual discharge With drain cock . C1SF-6-A C2SF-6-A . . With bowl guard . C2SF-6C-A C3SF-6-A C4SF-6-A Drain cock with barb fitting With bowl guard . . C3SF-6W-A C4SF-6W-A With drain guide (without valve function) . . C2SFョ-6J-A . . With bowl guard . C2SFョ-6CJ-A C3SFョ-6J-A C4SFョ-6J-A Automatic discharge Note) (Auto drain) Normally closed (N.C.) . AD17-6-A AD27-6-A . . With bowl guard . AD27-6C-A AD37ョ-6-A AD47ョ-6-A Normally open (N.O.) With bowl guard . . AD38ョ-6-A AD48ョ-6-A Metal bowl Manual discharge With drain cock . C1SF-2-A C2SF-2-A C3SF-2-A C4SF-2-A With level gauge . . C3LF-8-A C4LF-8-A With drain guide (without valve function) . . C2SFョ-2J-A C3SFョ-2J-A C4SFョ-2J-A With level gauge . . C3LFョ-8J-A C4LFョ-8J-A Automatic discharge Note) (Auto drain) Normally closed (N.C.) . AD17-2-A AD27-2-A AD37ョ-2-A AD47ョ-2-A With level gauge . . AD37ョ-8-A AD47ョ-8-A Normally open (N.O.) . . . AD38ョ-2-A AD48ョ-2-A With level gauge . . AD38ョ-8-A AD48ョ-8-A Bowl Assembly/Part No. Note) Minimum operating pressure: N.O. type.0.1 MPa (AD38-A, AD48-A); N.C. type.0.1 MPa (AD17-A, AD27-A) and 0.15 MPa (AD37-A, AD47-A). Bowl assembly for the AW10-A to AW40-06-A models comes with a bowl seal. ッ in bowl assembly part numbers indicates a pipe thread type (applicable tubing for auto drain). No indication is necessary for Rc thread; however, indicate N for NPT thread, and F for G thread. (For auto drain, Nil: o10, N: o3/8") Please consult with SMC separately for psi and °F unit display specifications.