![]() |
【DO!BOOK・ページリンク】 es40-56-ac 84 / 88 10秒後にBOOKのページに移動します |
82 Made to Order Series AW20-A to AW40-06-A AW AL AR AFM / AFD AF Attachment AW+AFM AF+AFM+AR AF+AR AW+AL AF+AR+AL AC Note 8) Pressure can be set higher than the specification pressure in some cases, but use pressure within the specification range. Note 9) Refer to Chemical data on page 76 for chemical resistance of the bowl. Note 10) The combination of float type auto drain: C and D is not available. Note 11) A bowl guard is provided as standard equipment (polycarbonate). Note 12) A bowl guard is provided as standard equipment (nylon). Note 13) Without a valve function Note 14) The combination of metal bowl: 2 and 8 is not available. Note 15) For pipe thread type: NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Cannot be used with M: Round pressure gauge (with color zone). Available by request for special. Note 16) キ: For pipe thread type: NPT only 0.4 MPa Setting Long Bowl Symbol Description Nq Nq Body size Body size 20 30 40 20 30 40 Nt Semi-standard d Set pressure Note 8) Nil 0.05 to 0.7 MPa setting . . . V V V 1 0.02 to 0.2 MPa setting . . . V V V + e Bowl Note 9) Nil Polycarbonate bowl V V V V V V 2 Metal bowl V V V V V V 6 Nylon bowl V V V V V V 8 Metal bowl with level gauge . V V . . . C With bowl guard V . . V . Note 11) . Note 11) 6C With bowl guard (Nylon bowl) V . . V . Note 12) . Note 12) + f Note 10) Drain port Nil With drain cock V V V V V V J Note 13) Drain guide 1/8 V . . V . . Drain guide 1/4 . V V . V V W Note 14) Drain cock with barb fitting (for o6 x o4 nylon tube) . V V . V V + g Exhaust mechanism Nil Relieving type V V V V V V N Non-relieving type V V V V V V + h Flow direction Nil Flow direction: Left to right V V V V V V R Flow direction: Right to left V V V V V V + i Pressure unit Nil Name plate and caution plate for bowl in imperial units: MPa V V V V V V Z Note 15) Name plate and caution plate for bowl in imperial units: psi, °F v Note 16) v Note 16) v Note 16) v Note 16) v Note 16) v Note 16) |