【DO!BOOK・ページリンク】
es40-56-ac   85 / 88

BOOKをみる

10秒後にBOOKのページに移動します


83 Specifications Applicable Model AW 30 q Note 1) Drain guide is NPT1/8 (applicable to the AW20-A) and NPT1/4 (applicable to the AW30-A to AW40-A). The auto drain port comes with o3/8" One-touch fitting (applicable to the AW30-A to AW40-A). Note 2) Drain guide is G1/8 (applicable to the AW20-A) and G1/4 (applicable to the AW30-A to AW40-A). Note 3) Option B, G, H, M are not assembled and supplied loose at the time of shipment. Note 4) Assembly of a bracket and set nuts Note 5) When pressure is not applied, condensate which does not start the auto drain mechanism will be left in the bowl. Releasing the residual condensate before ending operations for the day is recommended. Note 6) If the compressor is small (0.75 kW, discharge flow is less than 100 L/min[ANR]), air leakage from the drain cock may occur during start of operations. N.C. type is recommended. e 0.85 MPa Setting The maximum set pressure is 0.85 MPa. When a pressure gauge is included, the display will show a range from 0 to 1.0 MPa. Filter Regulator/AW20-A to AW40-06-A Made to Order Please contact SMC for detailed dimensions, specifications and lead times. How to Order 03 X2068 w e r t A . Option/Semi-standard: Select one each for a to i. . Option/Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) AW30-03BG-2N-A-X2068 0.85 MPa Setting Symbol Description Nq Body size 20 30 40 Nw Pipe thread type Nil Rc V V V N Note 1) NPT V V V F Note 2) G V V V + Ne Port size 01 1/8 V . . 02 1/4 V V V 03 3/8 . V V 04 1/2 . . V 06 3/4 . . V + Nr Option Note 3) a Mounting Nil Without mounting option V V V B Note 4) With bracket V V V H With set nut (for panel mount) V V V + b Float type auto drain Nil Without auto drain V V V C Note 5) Float type auto drain (N.C.) V V V D Note 6) Float type auto drain (N.O.) . V V + c Pressure gauge Nil Without pressure gauge V V V G Round type pressure gauge (with limit indicator) V V V M Round type pressure gauge (with color zone) V V V X2068 0.85 MPa setting Model AW20-A AW30-A AW40-A AW40-06-A Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Set pressure range 0.05 to 0.85 MPa