【DO!BOOK・ページリンク】
es40-56-ac   9 / 88

BOOKをみる

10秒後にBOOKのページに移動します


7 L 1 2 Symbol Description Vq Body size 10 20 25 30 40 Vw Pipe thread type Nil Metric thread (M5) V . . . . Rc . V V V V N Note 1) NPT . V V V V F Note 2) G . V V V V + Ve Port size M5 M5 V . . . . 01 1/8 . V . . . 02 1/4 . V V V V 03 3/8 . . V V V 04 1/2 . . . . V 06 3/4 . . . . V + Vr Option Note 3) a Float type auto drain Nil Without auto drain V V V V V C Note 4) N.C. (Normally closed) Drain port is closed when pressure is not applied. V V V V V D Note 5) N.O. (Normally open) Drain port is open when pressure is not applied. . . V V V + b Pressure gauge Note 6) Nil Without pressure gauge V V V V V G Round type pressure gauge (without limit indicator) V . . . . Round type pressure gauge (with limit indicator) . V V V V M Round type pressure gauge (with color zone) . V V V V + Vt Attachment c Check valve Nil Without attachment V V V V V K Mounting position: AF+AR+K+AL . V V V V Note 7) + d Pressure switch Nil Without attachment V V V V V S Note 8) Mounting position: AF+AR+S+AL . V V V V + e T-spacer Nil Without attachment V V V V V T Note 8) Mounting position: AF+T+AR+AL V V V V V + f Pressure relief 3 port valve Nil Without attachment V V V V V V Mounting position: AF+AR+AL+V . V V V V + Vy Semi-standard g Set pressure Note 9) Nil 0.05 to 0.7 MPa setting V V V V V 1 0.02 to 0.2 MPa setting V V V V V + h Bowl Note 10) Nil Polycarbonate bowl V V V V V 2 Metal bowl V V V V V 6 Nylon bowl V V V V V 8 Metal bowl with level gauge . . V V V C With bowl guard . V . Note 11) . Note 11) . Note 11) 6C With bowl guard (Nylon bowl) . V . Note 12) . Note 12) . Note 12) Symbol Air Combination Air Filter + Regulator + Lubricator AC10-A to AC40-A AC 30 A q 03 e DG w r t y . Option/Semi-standard: Select one each for a to m. . Option/Attachment/Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) AC30-F03DM-KSTV-13NR-A How to Order