1. This product will require an acceptance with the product not unloaded from the truck, and the user will need to unload the product by himself. Prepare a forklift. The product will be delivered in the packaging shown below. Polyester band Cardboard box Forklift insertion side Wooden skid Forklift insertion side Less than 150 mm Less than 150 mm Model Weight [kg] Dimensions [mm] HRSH100-Al-l 221 HRSH150-Al-l Height 1585 x Width 1185 x Depth 955 256 HRSH200-Al-l HRSH250-Al-l 330 Height 1895 x Width 1230 x Depth 1040 HRSH100-Wl-l 185 Height 1485 x Width 925 x Depth 955 HRSH150-Wl-l HRSH200-Wl-l 215 HRSH250-Wl-l HRSH100-Al-A 233 HRSH150-Al-A Height 1710 x Width 1185 x Depth 955 268 HRSH200-Al-A HRSH250-Al-A HRSH300-Al-A 344 Height 2020 x Width 1230 x Depth 1040 HRSH100-Wl-A 197 Height 1610 x Width 925 x Depth 955 HRSH150-Wl-A HRSH200-Wl-A 227 HRSH250-Wl-A 2. Transportation by forklift 1) A licensed driver should drive the forklift. 2) The proper place to insert the tines of the forklift differs depending on the model of cooler. Check the insert position, and be sure to drive the fork in far enough for it to come out the other side. 3) Be careful not to bump the fork to the cover panel or piping ports. 3. Hanging transportation 1) Crane manipulation and slinging work should be done by an eligible person. 2) Do not grip the piping on the right side or the handles of the panel. 3) When hanging by the eye bolts, be sure to use a 4-point hanging method. For the hanging angle, use caution regarding the position of the center of gravity and hold it within 60°. Hanging position 60° or less Forklift insertion side Forklift insertion side Less than 150 mm Less than 150 mm HRSH250-A-20 (When using option A/With caster adjuster-foot and optional accessories/Caster adjuster-foot kit HRS-KS001 or KS002) 4. Transporting using casters 1) This product is heavy and should be moved by at least two persons. 2) Do not grip the piping port on the right side or the handles of the panel. 3) When transporting using a forklift, be sure not to let it hit the casters or adjusters, and drive the fork all the way through until it comes out the other side. 4) Do not get across steps with casters. Mounting/Installation Warning Do not place heavy objects on top of this product, or step on it. The external panel can be deformed and danger can result. Caution 1. Install on a rigid floor which can withstand this product’s weight. 2. Secure with bolts, anchor bolts, etc. Transportation/Transfer/Movement Warning Series HRSH Specific Product Precautions 2 Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Temperature Control Equipment Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com A 31