![]() |
【DO!BOOK・ページリンク】 es40-57-hrsh 6 / 37 10秒後にBOOKのページに移動します |
Reduces the maintenance hours for the pump. Set control range: 5.0 to 45.0 μS/cm The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily. Mechanical seal-less immersion pump is used. Compact and lightweight 280 kg Electric conductivity control set (With DI filter + Solenoid valve kit for control) With caster adjuster-foot (Option) Adjuster-foot (for fixing) Caster (for moving) Circulating fluid return port Solenoid valve for control DI filter Circulating fluid outlet HRSH Existing model 60 L Tank Pump As the pump has no external leakage of the circulating fluid, a periodic check of the pump leakage and replacement of the mechanical seal are not necessary. There is no need to exhaust the circulating fluid when removing the pump. Temperature followability control reduced the tank capacity required as a buffer. Compact tank 60 L (HRSH250-A) High heat transfer efficiency, lightweight Aluminum air-cooled condenser The integrated tank and pump saves space. 1720 mm 1035 mm 850 mm HRSH Tank Immersion pump Existing model Mechanical seal Mechanical seal pump Tank . Periodic circulating fluid leakage check and the seal replacement are necessary. . Circulating fluid needs to be exhausted when replacing the pump. Tank and pump remarkably reduced in size and weight (For HRSH250-A-20) Model Height [mm] Width [mm] Depth [mm] Weight [kg] Air-cooled refrigeration HRSH100-A 1420 954 715 180 HRSH150/200-A 1420 954 715 215 HRSH250/300-A 1720 1035 850 280 Water-cooled refrigeration HRSH100-W 1235 687 715 150 HRSH150/200/250-W 1235 687 715 180 (HRSH250-A) 4 Thermo-chiller Inverter Type Series HRSH Circulating Fluid Temperature Controller A | |