【DO!BOOK・ページリンク】
es50-37-kq2   37 / 126

BOOKをみる

10秒後にBOOKのページに移動します


33 Applicable Tubing Principal Parts Material One-touch IN/OUT connection. Possible to use in vacuum to .100 kPa Seal Stud Release button (Orange) O-ring Body Release button (Orange) Body Chuck Guide Chuck Guide Seal UNF, NPT Connection thread Suitable for use with nylon and urethane. Large retaining force. The chuck provides secure retention and the collet increases the holding force on the tube. Can be used for a wide range of pressures from a low vacuum up to a pressure of 1 MPa. The use of a special profile ensures sealing and reduces resistance when the tube is inserted. Requires little force for removal. Releases the chuck collet to remove the tube as well as to prevent the chuck from biting too deeply into the tubing. Effective when piping in a confined space. Body part rotates allowing for positioning. * Fittings with all resin body material (KQ2 - A) are copper free specification. Made to Order Specifications (Refer to page 56 for details.) Inch Size One-touch Fittings Series KQ2 Applicable Tubing: Inch Size, Connection Thread: UNF, NPT Specifications Note 1) The surge pressure must be under the maximum operating pressure. Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage. Fluid Air/Water Note 1) Operating pressure range Note 2) .100 kPa to 1 MPa Proof pressure (at 23°C) 3 MPa Ambient and fluid temperature .5 to 60°C, Water: 0 to 40°C (No freezing) Thread Mounting section ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) Nut section JIS B0208 (UNF thread) Seal on the threads With sealant Body C3604, PBT, PP Stud C3604 (Thread portion) Chuck Stainless steel 304 Guide Stainless steel 304 Release button POM Seal, O-ring NBR Gasket Stainless steel 304, NBR Tubing material FEP, PFA, Nylon, Soft nylon, Polyurethane Tubing O.D. o1/8", o5/32", o3/16", o1/4", o5/16", o3/8", o1/2"