【DO!BOOK・ページリンク】
es70-44c-vx2   10 / 55

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) VX2 1 0 A A Common Specifications NBR Class B Rc. Seal material Coil insulation type Thread type For special options, refer to pages 21 to 23. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Low concentration ozone resistant (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket (Aluminum body only) Mounting holes on the bottom side of the body (Aluminum body only) Special electrical entry direction Coil size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Size Symbol Size 1 Valve type Symbol A B C D E F H J K L M N 1 4 Body material Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 1/8 1/4 o6 o8 Port size Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor Aluminum Resin (With bracket) A B C D E F G H J K L M N 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 5 8 10 (N.C. only) 5 8 10 (N.C. only) 1/4 3/8 1/2 o10 o12 Aluminum Resin (With bracket) A B D E H J L M 4 7 4 7 4 7 4 7 1/4 3/8 o8 o10 Aluminum Resin (With bracket) N.O. N.C. Size 2 2 5 N.O. N.C. Size 3 3 6 N.O. N.C. Dimensions → Pages 26 to 29 (Single unit) . One-touch fittings are attached to the resin body type. Fluid 0 Air RoHS 7 Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Air Single Unit R Note) Refer to the table on page 23-1 for UL-compliant. For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum A