【DO!BOOK・ページリンク】
es70-44c-vx2   18 / 55

BOOKをみる

10秒後にBOOKのページに移動します


VX2 1 2 A A For special options, refer to pages 21 to 23. Coil size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Size Symbol Size 1 Valve type Symbol A B C D E F H J K L M N 1 4 Body material Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 1/8 1/4 1/8 1/4 Port size Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor A B C D E F G H J K L M N P 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 1/4 3/8 1/2 1/4 3/8 1/2 A B D E H J L M 4 7 4 7 4 7 4 7 1/4 3/8 1/4 3/8 N.O. N.C. Size 2 2 5 N.O. N.C. Size 3 3 6 N.O. N.C. Dimensions→ Pages 30, 31 (Single unit) Common Specifications NBR Class B Rc Seal material Coil insulation type Thread type 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Applicable to deionized water (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket Mounting holes on the bottom side of the body Special electrical entry direction Fluid 2 Water C37 Stainless steel C37 Stainless steel C37 Stainless steel How to Order (Single Unit) 15 Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Water Single Unit RoHS R Note) Refer to the table on page 23-2 for UL-compliant. For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum A