【DO!BOOK・ページリンク】 es70-44c-vx2 20 / 55 10秒後にBOOKのページに移動します |
|
VX2 1 3 A A For special options, refer to pages 21 to 23. Size Symbol Size 1 Valve type Symbol A B C D E F H J K L M N 1 4 Body material Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 1/8 1/4 1/8 1/4 Port size Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor A B D E H J L M 4 7 4 7 4 7 4 7 1/4 3/8 1/4 3/8 A B C D E F G H J K L M N P 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 1/4 3/8 1/2 1/4 3/8 1/2 N.O. N.C. Size 2 2 5 N.O. N.C. Size 3 3 6 N.O. N.C. Dimensions → Pages 30, 31 (Single unit) Common Specifications FKM Class B Rc Seal material Coil insulation type Thread type 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Oil-free G thread NPT thread With bracket Mounting holes on the bottom side of the body Special electrical entry direction Coil size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Fluid 3 Oil C37 Stainless steel C37 Stainless steel C37 Stainless steel How to Order 17 RoHS Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Oil Single Unit For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum A |