【DO!BOOK・ページリンク】
es70-44c-vx2   22 / 55

BOOKをみる

10秒後にBOOKのページに移動します


VX2 1 5 A B For special options, refer to pages 21 to 23. Size Symbol Size 1 Valve type Symbol A B C D E F H J K L M N 1 4 Body material Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 1/8 1/4 1/8 1/4 Port size Symbol A B C D E G H J K L N P Q R T U V W Z Electrical entry Note 3) Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC Grommet Grommet Conduit terminal Conduit With surge voltage suppressor DIN terminal With surge voltage suppressor Note 1) 2) With surge voltage suppressor With surge voltage suppressor A B D E H J L M 4 7 4 7 4 7 4 7 1/4 3/8 1/4 3/8 A B C D E F G H J K L M N P 5 8 10 (Only N.C.) 5 8 10 (Only N.C.) 10 (Only N.C.) 5 8 10 (Only N.C.) 5 8 10 (Only N.C.) 10 (Only N.C.) 1/4 3/8 1/2 1/4 3/8 1/2 N.O. N.C. Size 2 2 5 N.O. N.C. Size 3 3 6 N.O. N.C. Common Specifications FKM for high temperature Class H Rc Seal material Coil insulation type Thread type 24 VAC 48 VAC 220 VAC 240 VAC Special voltage DIN terminal with light Conduit terminal with light Seal material: EPDM Oil-free G thread NPT thread With bracket Mounting holes on the bottom side of the body Special electrical entry direction Note 1) AC voltage coil for “H” of DIN terminal type does not have full-wave rectifier. Full-wave rectifier is built on the DIN connector side. Refer to page 34 to order it as an accessory. Note 2) DIN connector insulation class is Class “B”. Note 3) Faston terminal is not available. Dimensions → Page 32 (Single unit) Fluid 5 Steam . Can be used with heated water. Coil size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry C37 Stainless steel C37 Stainless steel C37 Stainless steel How to Order (Single Unit) 19 RoHS Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Steam Single Unit For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum