yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es70-44c-vx2@@@25 / 55 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
|
IN OUT IN OUT IN OUT 90‹ 180‹ 270‹ IN OUT IN OUT IN OUT 90‹ 180‹ 270‹ 90‹ 180‹ 270‹ IN OUT 90‹ 180‹ 270‹ VX2 A Enter standard product number. U W X Size 12 3 Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 U 46 56 56 . W 36 46 46 . X 11 13 13 . (mm) With bracket/Special electrical entry direction Symbol A Nil Symbol B C Electrical entry direction Standard Electrical entry direction XB XCð XBð XNBð X332ð Symbol Special electrical entry direction With bracket Mounting holes on the bottom side of the body Seal material: EPDM Bracket Interchangeable with an Old Type Size 1 2 3 Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 Orifice diameter (mmo) 2 3 5 4 7 5 8 10 10 Bracket interchangeable with an old type ð— (Interchangeable) ð— (Interchangeable) ð— (Interchangeable) ð— (Interchangeable) ð— (Interchangeable) ð— (Interchangeable) ð¶ (Not interchangeable).2 ð¶ (Not interchangeable).2 . (Not available).2 .1 Bracket is attached as standard with the resin body, so there are no XB settings. .2 When the orifice is o8, o10, and the body port size is 1/4 or 3/8, use a foot type bracket. (The L-bracket of the old VX series is not compatible.) If the body port size is 1/2, there are no XB settings. (Refer to the following.) .3 On the bottom side of the standard body, there is no female thread for mounting a bracket. Please be careful because the bracket cannot be retrofit. .4 Bracket is packed in the same container as the main body. Example) VX2 1 2 A Z 1A Z XB Electrical option A Other option With bracket/Special electrical entry direction . Enter symbols in the order below when ordering a combination of electrical option, other option and with bracket. Installation Options (Mounting Option/Special Electrical Entry Direction) Combinations VX2 XC Enter standard product number. Special Electrical Entry Direction Special electrical entry direction Symbol A B C Electrical entry direction Single unit Manifold 90‹ 180‹ 270‹ 90‹ 180‹ 270‹ A Individual port Individual port Individual port Example) VX2 1 2 A Z 1A Z XC Electrical option A Other option Special electrical entry direction . Enter symbols in the order below when ordering a combination of electrical option, other option and special electrical entry direction. The following shows combinations that can be selected using installation options. With Bracket/ Special Electrical Entry Direction 22 Series VX21/22/23 A |