【DO!BOOK・ページリンク】
es70-44c-vx2   2 / 55

BOOKをみる

10秒後にBOOKのページに移動します


61 mm 68 mm With One-touch fittings (Resin body) Direct Operated 2 Port Solenoid Valve New Conventional model VX Air Aluminum, Resin Water/Oil/ Medium vacuum/Steam C37 (Brass), Stainless steel Height 10% Smaller Weight 30% Lighter Flow rate 20%More flow IP65. Body material Material . Body/PPS . Base/Aluminum . Seal/NBR, FKM Manifold Power consumption Enclosure Large flow rate Compact Lightweight Air Medium RoHS vacuum Water Oil New 4.5 W (Size 1) 7 W (Size 2) 10.5 W (Size 3) (DC/N.C. valve) (Size 1) . Comparison with SMC conventional model (Size 1) (Size 1, Aluminum body) . Electrical entry "Faston" type terminal is IP40. Bracket Standard equipment . Smaller. . Air Medium vacuum . Insulation type Class B/H . Fluid temperature Class B/Max. 60°C Class H/Max. 183°C Solenoid coil type N.C. N.O. Valve type Steam . Can be used with heated water. Class B Class H R Note) Note) For air and water only CAT.ES70-44C Series VX21/22/23 A