【DO!BOOK・ページリンク】
es70-44c-vx2   32 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions/Body Material: Aluminum Size Electrical entry 47.5 50 52.5 52.5 Q 36 (41.5) 47 (55) 52 (60) 55 42 (47.5) 53.5 (61.5) 58 (66) 61 R 23 25.5 28 28 Q R Conduit Faston type 12 3 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 ( ): Denotes the Normally Open (N.O.) dimensions. G1/2 C R 2 x P Port size (1.5) A Y E 2 x P Port size (1.5) A Y C E R 11 Q F B1 B U W M 2 x o5.3 X Mounting hole . 280 Q F 23 B1 B U W M 2 x o5.3 X Mounting hole 15 9 11 6.5 Conduit Faston type Size A 19 24 24 30 B 43 45 45 50 D 30 35 40 40 E 9.5 12 12 15 F 20 22 24.5 24.5 M 12.8 19 19 . U 46 56 56 . W 36 46 46 . X 11 13 13 . Y 6 7 7 . B1 C 21 22.5 22.5 25 61 (67) 76 (84) 81 (89) 86.5 Mounting bracket dimensions 12 3 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 (mm) Terminal part Faston connector 250 Series 27 Direct Operated 2 Port Solenoid Valve Series VX21/22/23 Air For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum