【DO!BOOK・ページリンク】
es70-44c-vx2   37 / 55

BOOKをみる

10秒後にBOOKのページに移動します


D C R Y E 2 x P Port size A 1.5 Q F (42) . 40 . 300 For steam and heated water With full-wave rectifier (AC type only) B B1 D T 1.5 2 x P Port size A E Q±2 F C B B1 S±2 25 R U W M 2 x o5.3 X Mounting hole U W M 2 x o5.3 Mounting hole X G1/2 D C R 2 x P Port size A Y E 1.5 . 280 Q F (42) . 45 23 B B1 For steam and heated water With full-wave rectifier (AC type only) U W M 2 x o5.3 X Mounting hole 34 Y 32 D C R Y E A 2 x P Port size 1.5 Cable o6 to o12 G1/2 S Q F B B1 U W M 2 x o5.3 X Mounting hole 31.5 (44) Conduit terminal Dimensions/Body Material: C37, Stainless Steel Grommet Conduit DIN terminal Size 12 3 (mm) A 19 22 22 29.5 B 43 45 45 50 D 30 35 40 40 E 9.5 10.5 10.5 14 F 20 22 24.5 24.5 M 12.8 19 19 . U 46 56 56 . W 36 46 46 . X 11 13 13 . Y 6 7 7 . B1 C 21 22.5 22.5 25 61 (67) 74.5 (82.5) 79 (87) 85.5 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 Size Grommet Q 27 29.5 32 32 R 42 (47.5) 53.5 (61.5) 57.5 (65.5) 61 R 36 (41.5) 47 (55) 51.5 (59.5) 55 S Q 77 79.5 82 82 47.5 50 52.5 52.5 T R 77 (83) 89.5 (97.5) 94 (102) 100.5 36 (41.5) 47 (55) 51.5 (59.5) 55 Q 108 110.5 113 113 Conduit terminal Conduit Electrical entry Mounting bracket dimensions 12 3 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 ( ): Denotes the Normally Open (N.O.) dimensions. Faston terminal is not available for valves for steam and heated water. Q S 64.5 67 69.5 69.5 52.5 55 57.5 57.5 R 34 (39.5) 45 (53) 49.5 (57.5) 53 DIN terminal 32 Series VX21/22/23 For Steam . Can be used with heated water.