D side Stations 1 2 3 4 5 6 7 U side 2 x 3/8 IN port (For common SUP type) OUT port (For individual SUP type) n x 1/8,1/4 OUT port (For common SUP type) IN port (For individual SUP type) Q6 Q1 Q2 Q5 Q3 Q4 H L1 L2 2 x oM K Mounting hole A J P F K N D Plug. S2 S1 B C G1/2 32 25 F E D R1, R6 R5 R2 F R3 R4 T (44) G1/2 G1/2 Cable o6 to o12 . 280 . 300 . 300 11 . D side port does not have a plug. Dimensions/Manifold/Base Material: Aluminum Size Dimensions 2 3 4 5 6 7 8 9 10 86 100 90 108 103 121 122 136 126 144 144 162 158 172 162 180 185 203 194 208 198 216 226 244 230 244 234 252 267 285 266 280 270 288 308 326 302 316 306 324 349 367 338 352 342 360 390 408 374 388 378 396 431 449 n (stations) L1 L2 L1 L2 L1 L2 1 2 3 Size Grommet Grommet (With surge DIN terminal. Conduit terminal Conduit Faston terminal voltage suppressor) Size A B C D E F H J K M N P 123 123 38 49 49 Q1 R1 Q2 R2 Q3 R3 S1 Q4 R4 S2 T Q5 R5 Q6 R6 27 29.5 32 30 32.5 35 64.5 67 69.5 52.5 55 57.5 68.5 71 73.5 47.5 50 52.5 23 25.5 28 99.5 102 104.5 40.5 (46.5) 49.5 (57.5) 54.5 (63) 32.5 (38.5) 41.5 (49.5) 46.5 (54.5) 34.5 (40.5) 43.5 (51.5) 48.5 (56.5) 66.5 (72) 75.5 (83.5) 80.5 (89.5) 34.5 (40.5) 43.5 (51.5) 48.5 (56.5) 40.5 (46.5) 49.5 (57.5) 54.5 (63) 27 (33) 36 (44) 41 (49) 15.5 18 20.5 10.5 13 13 11 13 13 25 30 30 32 36 40 20 22 24.5 12 15 15 7 9 9 6.5 8.5 8.5 50.5 (56.5) 60.5 (68.5) 65.5 (73.5) 36 36 41 (mm) ( ): Denotes the Normally Open (N.O.) dimensions. . When using a DIN terminal that faces downward, be careful of interference in the electrical wires and piping. 33 Direct Operated 2 Port Solenoid Valve Series VX21/22/23 Medium vacuum Air For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum