!DIN Connector Part No. !Gasket Part No. for DIN Connector VCW20-1-29-1 (For Class B Coil) VCW20-1-29-1-F (For Class H Coil) !Lead Wire Assembly for Faston Terminal (Set of 2 pcs.) VX021S-1-16FB !Bracket Assembly Part No. (for Metal Body) C18312G6GCU GDM2A-L5 GDM2A-L6 GDM2A-L1 GDM2A-L1 GDM2A-L2 GDM2A-L2 GDM2A-L2 GDM2A-L2 GDM2A-L5 GDM2A-L15 Rated voltage 24 VDC 12 VDC 100 VAC 110 VAC 200 VAC 220 VAC 230 VAC 240 VAC 24 VAC 48 VAC 24 VDC 12 VDC 100 VAC 110 VAC 200 VAC 220 VAC 230 VAC 240 VAC 24 VAC 48 VAC Connector part no. Electrical option None With light GDM2A-G-S5 GDM2A-R GDM2A-G-Z5 GDM2A-R-L1 GDM2A-R-L1 GDM2A-R-L2 GDM2A-R-L2 GDM2A-R-L2 GDM2A-R-L2 GDM2A-R-L5 GDM2A-R-L5 Rated voltage 24 VDC 100 VAC 110 VAC 200 VAC 220 VAC 230 VAC 240 VAC 24 VAC 48 VAC 24 VDC 100 VAC 110 VAC 200 VAC 220 VAC 230 VAC 240 VAC 24 VAC 48 VAC Connector part no. Electrical option None With light Replacement Parts VX02 N 12A 25 36 For VX2 ュュ For VX2 ュュ For VX2 ュュ 14 1 2 . 2 mounting screws are shipped together with the bracket assembly. . On the bottom side of the standard body, there is no female thread for mounting a bracket. Please select XNBュ. . Select an appropriate DIN connector suitable for the coil insulation type. 34 Series VX21/22/23 For Air, Medium Vacuum, Water, Oil and Steam