【DO!BOOK・ページリンク】
es70-44c-vx2   5 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Variations Manifold (For Air, Medium Vacuum) Electrical entry Grommet Conduit DIN terminal Conduit terminal Faston terminal Electrical entry Grommet Conduit DIN terminal Conduit terminal Faston terminal Rated voltage 100 V/200 V/110 V/230 VAC (220 V/240 V/48 V/24 VAC) 24 VDC (12 VDC) Voltage in ( ) indicates special voltage. Voltage in ( ) indicates special voltage. . Refer to individual pages for details of each fluid. Rated voltage 100 V/200 V/110 V/230 VAC (220 V/240 V/48 V/24 VAC) 24 VDC (12 VDC) Material Body . Aluminum, Resin, C37 (Brass), Stainless steel Seal . NBR, FKM. Solenoid coil type Insulation type: Class B, Class H Solenoid coil type Insulation type: Class B Single Unit (For Air, Medium Vacuum, Water, Oil and Steam) Normally Closed (N.C.) Normally Open (N.O.) Valve type Material Body . Resin Base . Aluminum Seal . NBR, FKM Normally Closed (N.C.) Normally Open (N.O.) Valve type Common SUP type Individual SUP type Manifold type Normally Closed (N.C.) Normally Open (N.O.) Manifold Size Size 1 Size 2 Orifice diameter Size 3 択 . . . . . . . . . . . . . . Port size 2 mmo 3 mmo 4 mmo 5 mmo 7 mmo 8 mmo 10 mmo 1/8, 1/4 o6, o8 . N.C. only 1/4, 3/8 o8, o10 1/4, 3/8, 1/2 o10, o12 Size Size 1 Orifice diameter . . Size 2 . . . Size 3 . . . 2 mmo 3 mmo 4 mmo 5 mmo 7 mmo IN OUT IN OUT 3/8 1/8, 1/4 1/8, 1/4 3/8 Common SUP type (Air) Individual SUP type (Medium vacuum) Port size Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Air, Medium Vacuum, Water, Oil and Steam 2