![]() |
【DO!BOOK・ページリンク】 es70-51a-vxz 16 / 46 10秒後にBOOKのページに移動します |
Flow-rate Characteristics Fluid and Ambient Temperature Valve Leakage Rate Internal Leakage External Leakage EPDM Seal material Leakage rate (Water) Note) 0.1 cm3/min or less EPDM Seal material Leakage rate (Water) Note) 0.1 cm3/min or less Note) Leakage is the value at ambient temperature 20°C. Note) With no freezing Ambient temperature (°C) .20 to 60 Fluid temperature (°C) 1 to 99 N.C. For Heated Water Symbol 2 1 . Can be used with air (up to 99°C) and water. Note that the maximum operating pressure differential and flow-rate characteristics should be within the specifications of the fluid used. When the valve is closed, flow is blocked from port 1 to port 2. However, if the pressure in port 2 is higher than port 1, the valve will not be able to block the fluid and it will flow from port 2 to port 1. Normally Closed (N.C.) Note 1) The operation of the valve may be unstable due to the capacity of the pressure supply source such as pumps and compressors or the pressure loss by the orifice of piping. Please contact SMC to check if the required valve size can be used in the application. Please contact SMC for the compatibility of the circuit flow and valve size. (Refer to page 23.) Note 2) Weight of grommet type. Add 10 g for conduit, 30 g for DIN terminal, and 60 g for conduit terminal type respectively. !Refer to “Glossary of Terms” on page 30 for details on the max. operating pressure differential. 1.9 2.4 5.3 9.2 10.2 46 58 130 220 245 Port size (Nominal diameter) Orifice diameter (mmo) Max. operating pressure differential (MPa) AC DC 0 1.0 0.7 1.0 1.5 Model 10 15 20 25 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) Av x 10.6 m2 Cv 600 720 1100 1300 Flow-rate characteristics VXZ235 VXZ245 VXZ255 VXZ265 Body material C37, Stainless steel Min. operating pressure differential Note 1) (MPa) Max. system pressure (MPa) Weight Note 2) (g) Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve 13 Series VXZ Dimensions Construction Options For High For Heated Water For Oil For Water For Air Specifications Temperature Oil |