![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es70-51a-vxz@@@5 / 46 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure Body material Seal material Enclosure Environment AC DC Solenoid Coil Specifications VXZ23, 24 VXZ25, 26 Model 7 10.5 Power consumption (W) Note 1) 55 65 Temperature rise (‹C) Note 2) Note 1) Power consumption, Apparent power: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC (Built-in full-wave rectifier type). Note 3) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Note 1) Power consumption, Apparent power: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Model 8.5 12.5 70 70 Power consumption (W) Note 1) Temperature rise (‹C) Note 2) Normally Closed (N.C.) DC Specification Class B Normally Open (N.O.) DC Specification Class B AC (Built-in full-wave rectifier type) DC Be sure to read gSpecific Product Precautionsh before handling. Series VXZ Common Specifications Zero differential pressure type pilot operated 2 port diaphragm type 2.0 MPa (Resin body type 1.5 MPa) Aluminum, Resin, C37 (Brass), Stainless steel Note 1) NBR, FKM, EPDM Dust-tight, Water-jet-proof type (equivalent to IP65) Note 2) Location without corrosive or explosive gases 100 VAC, 200 VAC, 110 VAC, 230 VAC, (220 VAC, 240 VAC, 48 VAC, 24 VAC) Note 3) 24 VDC, (12 VDC) Note 3) }10% of rated voltage 5% or less of rated voltage 2% or less of rated voltage Class B (for air, water, oil), Class H (for heated water, high temperature oil) Rated voltage Allowable voltage fluctuation Allowable leakage voltage Coil insulation type Note 1) Body material is aluminum. Resin body is available only for the VXZ2 . Note 2) Electrical entry flat terminal type terminal is IP40. Note 3) Voltage in ( ) indicates special voltage. (Refer to page 20.) 3A VXZ2A, 2B VXZ2C, 2D VXZ23, 24 VXZ25, 26 Model 9.5 12 Apparent power (VA) Note 1) 2) 70 70 Temperature rise (‹C) Note 3) Model 10 14 70 70 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Normally Closed (N.C.) AC Specification (Built-in Full-wave Rectifier Type) Class B Normally Open (N.O.) AC Specification (Built-in Full-wave Rectifier Type) Class B VXZ2A, 2B VXZ2C, 2D VXZ23, 24 VXZ25, 26 Model 12 15 Apparent power (VA) Note 1) 2) 100 100 Temperature rise (‹C) Note 3) Model 12 15 100 100 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class H Class H VXZ2A, 2B VXZ2C, 2D VXZ23, 24 VXZ25, 26 Model 12 15 Power consumption (W) Note 1) 100 100 Temperature rise (‹C) Note 2) Model 12 15 100 100 Power consumption (W) Note 1) Temperature rise (‹C) Note 2) Class H Class H VXZ2A, 2B VXZ2C, 2D When pressure differential is less than 0.01 MPa, operation may become unstable. Please contact SMC in case of low flow operation. (Refer to page 23.) B 2 |