【DO!BOOK・ページリンク】
p-e06-11a-film   23 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Compact electro-pneumatic regulator Series ITV0000  Cable connectors Straight type and right-angle type are available.  Built-in one-touch fitting  With error indication LED  Brackets Flat and L-brackets are available.  Equivalent to IP65  Linearity within ±1% (Full span) Hysteresis 0.5% (Full span) Repeatability ±0.5% (Full span)  High-speed response time 0.1 sec (Without load)  High stability Stable pressure control is possible even when a metal cylinder is used. Mist separator (0.01 μm or less) (0.3 μm or less) ITV (Electro-pneumatic regulator) Air filter (5 μm or less) IR (Precision regulator) W Actual size Model Pressure range Power supply voltage Input signal Output signal Option Flat bracket L-bracket Lightweight 100 g Compact 15 mm With a simplified high-density circuit board design, an extremely compact size has been achieved. Stations can easily be increased or decreased due to DIN rail mount design. Realizes space-savings and reduction of weight for manifold use. Straight type Right-angle type ITV001 ITV003 ITV005 ITV009 0.1 MPa 0.5 MPa 0.9 MPa .100 kPa 24 VDC 12 VDC Analog output 1 to 5 V . Cable connectors Straight type Right-angle type . Brackets Flat bracket L-bracket 4 to 20 mA 0 to 20 mA 0 to 5 VDC 0 to 10 VDC Compact Electro-pneumatic Regulator Tension control Features Stepless control of air pressure in proportion to electric signals Series Port size ITV0000 Set pressure (MPa) 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 .1 to .100 kPa Built-in one-touch fitting o4, o5/32 ITV0000 Pressure Control Equipment 8